IESNA:LM-63-2002
[TEST]P945076
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-17)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1A-850-U-T2U-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 80 CRI, 5000K, 350mA LIGHTSQUARE WITH 26 LEDS AND TYPE II U OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3280
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 63 65 75
85 90 95 105 115 125 135 145 155 165
175 180
404.8 414.3 415.4 405.9 405.3 415.9 433.7 454.5 481.1 512
545.2 586.7 666.6 812.8 1040 1311.2 1543 1718.5 1809.5 1822.3
1746.5 1504.4 1157.6 820 440.5 262.4 188.4 158.6 136.1 101.3
71.5 55.1 29.8 15.3 6.1 1.4 0
404.8 413.2 414.7 405.5 404.1 414.7 432.1 452.9 479.1 508.8
542 582.6 655.1 810.5 1037.3 1308.8 1533.7 1710.6 1807.7 1821.4
1744.7 1503.9 1165.9 832.2 451.3 266 189.1 158.2 136.7 103.6
72.7 57.1 33.4 17.1 7.4 2.3 0
404.8 414.7 416.3 408.9 407.5 419.5 437.5 459.2 484 513.1
546.7 586.2 643.8 770.8 973.4 1224.6 1480.5 1683.6 1818.5 1870.9
1839.5 1659.6 1344.4 1008.7 628 339.2 225.9 173.5 154.8 120.3
84.6 64.1 46.3 32.3 21.7 7.9 0
404.8 414.1 417.7 412.9 412.5 424.9 444.5 466.6 490.8 518.5
551.7 592.1 637.5 718.9 874.6 1092.4 1353 1603.9 1811.1 1940.8
1970.6 1877.8 1602.3 1238.4 902.1 582.4 355.6 236.3 173.1 157.7
132.7 92.7 67 48.3 26.6 6.1 0
404.8 413.6 419 419 420.4 433 454.9 477.9 502.7 529.8
561.6 598 640.2 691.8 786.4 949.5 1166.2 1428.4 1695.5 1925.2
2078.7 2132.6 2034.2 1729.1 1286.4 870.1 528.2 359.9 270.6 204.2
152.3 150.1 105.4 60 30.9 5.9 0
404.8 412.7 420.4 424.2 429.6 442.7 466 493 520.8 551.7
586.5 623.2 665.2 710.3 770.8 862.2 1013.8 1238.1 1513.4 1823.9
2084.8 2313.1 2423 2358 2115.7 1616.3 982 491.9 278.5 191.6
139.5 97.9 69.3 60.5 29.8 6.3 0
404.8 412.3 421.1 429.9 439.6 454.9 478.8 507.9 538.6 575.4
614.2 656.2 700.4 749.8 809.9 887.3 997.4 1127.1 1312.6 1550.7
1821 2088.2 2328 2490.3 2575.8 2539.5 2284.7 1751 870.6 300.6
153.4 93.9 46.5 23 10.4 2.5 0
404.8 411.8 422 433 446.3 464.4 487.4 517.4 552.2 591.4
634.1 679.2 725.9 780.5 846.2 925.4 1022.6 1136.8 1272.2 1441
1631.2 1840.2 2072.1 2304.6 2506.3 2659.9 2733.5 2629.5 2289.4 1697.6
877.5 303.7 120.9 50.3 20.3 4.7 0
404.8 410.9 421.1 433.2 447.2 465.7 488.5 518.8 551.9 591.4
635 679.7 728.2 781.9 845.3 931 1028.5 1143.4 1274.7 1432.2
1611.8 1807.7 2022.3 2250.8 2455.5 2618.2 2720.6 2684.1 2405.9 1908.1
1147.4 466.6 158.2 65.2 23.5 4.5 0
404.8 410.2 419.3 432.6 450.2 469.8 493.5 521.9 551.9 585.1
624.1 663 705.2 752.3 811.9 887.3 976.6 1081.1 1196.8 1327.5
1462.7 1605.7 1749.7 1893.2 2029.5 2143.9 2230.1 2284.7 2299.1 2166.2
1660.8 1003.2 469.1 144.9 40.2 4.7 0
404.8 407.5 416.5 429.6 447 467.5 489.4 514.5 539.8 565
592.1 617.8 645.8 682.1 729.3 790.2 867.6 956.5 1057.4 1167.1
1281.5 1402.4 1513.9 1626.9 1728.9 1817.6 1883.3 1920.5 1918.2 1818.7
1488.6 1020.6 393.5 53.9 16.5 2.9 0
404.8 407.3 414.1 427.6 444.3 463.3 485.8 509.7 531.6 553.5
576.3 598.4 619.4 647.8 687.3 743.3 812.3 894.2 988.3 1095.3
1201.4 1312.4 1418.2 1509.4 1593.1 1640.2 1658.1 1642.5 1580.2 1445.1
1148.8 785.7 345 40.4 8.3 1.6 0
404.8 406.4 413.2 425.1 440.9 460.3 481.5 502.7 522.6 540.7
559.2 574.7 590.1 609.5 638.1 684.4 747.1 824.5 909.6 1003
1097.1 1193.9 1272.2 1311.5 1300.2 1250.5 1148.6 980.7 735.2 494.6
301.7 173.3 72.2 16.9 2 0.5 0
404.8 403.9 408.4 417.5 431.2 447.5 463.7 478.1 486.7 486.7
478.1 458.5 431 401.7 376.4 363.1 370.3 410.2 471.4 542.2
615.1 674 684.2 612.4 472.7 323.4 201.7 101.8 42.9 22.8
15.8 10.6 6.1 2.3 1.1 0.2 0
404.8 401.2 402.8 409.8 417.7 422.4 415.2 389.2 350 296.5
236.9 180.5 137 112.4 110.3 123.9 137.4 147.8 158.9 172.6
180.3 173.1 146.9 107.9 72.7 47.4 34.5 27.3 21.9 16.7
12.4 7.9 3.6 1.4 0.5 0 0
404.8 398 396.7 398.3 392.2 366.7 321.1 259.7 194.1 145.5
117.1 104.2 95.9 88.7 82.6 77.6 74.2 72 68.4 64.8
61.8 59.3 54.4 49.4 44 38.6 32.3 25.5 19.6 14.7
9.3 5.9 2.3 0.9 0.2 0 0
404.8 396.2 392 384.5 354.7 298.8 227 161.3 125.7 111.5
102.2 94.1 86.2 78.8 72.7 67.2 62.5 58.4 54.6 51
47.6 44.9 42.2 38.1 34.1 29.8 25.5 21.2 16.2 11.5
8.1 4.7 1.8 0.5 0 0 0
404.8 395.1 387.4 367.8 314.3 236.9 162.7 125.7 112.6 103.3
94.5 86.4 79 72.2 66.1 61.2 56.6 52.4 48.1 44.7
42 39.7 37.2 34.7 31.6 28 24.1 19.9 16.2 13.3
10.2 7 2.5 0.2 0 0 0
404.8 394.9 383.4 348.6 276.9 190.4 135.2 117.8 107.4 98.6
89.4 81.5 74.7 68.1 62.3 57.1 52.6 47.8 44.7 42.4
40.2 38.4 36.6 34.1 31.1 27.8 23.7 19.9 17.1 14
10.6 6.5 1.8 0 0 0 0
404.8 393.3 377.5 331.5 247.1 161.6 124.8 113.3 103.3 93.9
85.3 77.6 70.9 64.8 58.9 53.9 49.9 46 43.3 41.3
39.3 37.5 35.4 33.2 30.2 25.7 20.8 17.8 15.1 12
8.1 4.3 1.4 0 0 0 0
404.8 392.2 376.4 326.3 238.7 154.3 123.4 111.9 101.8 91.8
82.8 75.8 69 63.4 57.8 53 48.7 45.6 43.1 40.8
39 37.2 35.4 32.9 29.1 23.5 18.3 15.6 12.6 9.5
6.3 2.9 0.9 0 0 0 0
404.8 393.3 375.9 323.8 235.6 152.3 122.1 111.2 100.9 90.7
81.9 75.8 69.3 63.4 57.8 52.8 48.5 45.6 42.9 40.8
39 37.2 35.2 32.7 28.9 23 18.1 15.3 12.4 9.5
6.1 3.2 0.9 0 0 0 0
